IESNA:LM-63-2002
[TEST]P1199817
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-760-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11803
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1730.5 1771.8 1794.4 1774.3 1706.7 1569.5 1459.9 1456.8 1511.9 1588.3
1702.9 1855.7 2054.9 2326.7 2631.1 2924.2 3227.3 3556.8 3925.6 4244.4
4397.9 4317.7 4019 3474.7 2541.5 1626.5 1113.6 809.2 590 437.2
316.3 241.8 194.2 142.8 81.4 28.8 0
1730.5 1781.8 1805 1786.2 1719.8 1583.3 1471.8 1461.8 1513.8 1587
1696.6 1845.7 2036.7 2298.5 2608.5 2904.8 3212.3 3545.5 3918.8 4250.1
4427.3 4373.5 4097.3 3601.9 2711.9 1731.7 1181.2 860.5 626.3 462.2
335.1 256.2 203.5 158.5 92.1 37.6 0
1730.5 1778.7 1803.7 1790 1733 1611.5 1493.1 1474.9 1521.3 1594.6
1694.8 1838.8 2026.7 2271.6 2579.7 2918.6 3214.2 3507.9 3883.7 4245.7
4470.5 4491.2 4292.7 3777.2 2929.8 1932.1 1364.7 1017.1 757.8 550.5
400.2 298.7 226.7 191.6 115.9 40.7 0
1730.5 1775.6 1806.2 1805 1768.7 1681 1564.5 1508.8 1528.2 1588.3
1680.4 1805.6 1969.1 2177 2433.8 2721.9 3026.3 3341.3 3692.7 4084.7
4420.4 4571.4 4486.2 4168.7 3512.3 2480.8 1672.8 1287 1017.1 789.1
603.8 442.2 311.3 218.6 156.6 61.4 0
1730.5 1775.6 1814.4 1830 1813.1 1762.4 1670.3 1590.2 1574.5 1610.8
1684.7 1794.4 1928.4 2102.5 2319.2 2574.1 2854 3147.8 3471 3854.9
4277.6 4626.5 4767.4 4642.1 4203.7 3275.5 2117.5 1379.7 1061.6 859.3
687.7 550.5 422.1 301.9 192.9 83.9 0
1730.5 1771.2 1816.3 1852.6 1866.4 1856.4 1813.1 1745.5 1694.1 1689.8
1730.5 1814.4 1931.5 2078.1 2262.8 2492 2762 3062 3374.5 3713.3
4133.6 4596.4 4986 5174.5 5073.7 4557 3392 2007.3 1116.7 754.1
574.3 430.9 322.5 222.3 135.9 56.4 0
1730.5 1770.6 1818.1 1869.5 1911.5 1940.3 1950.9 1939.7 1910.8 1892.7
1912.7 1974.1 2066.8 2186.4 2348 2559.7 2816.5 3112.1 3442.1 3794.1
4149.2 4554.5 5041.1 5608.5 6091.4 6239.2 5843.4 4534.4 2747 1359.7
678.3 420.9 274.3 167.2 95.8 37 0
1730.5 1764.3 1814.4 1876.4 1938.4 1996.6 2060.5 2123.2 2175.1 2220.9
2272.8 2335.5 2418.8 2534 2695 2911 3182.2 3495.4 3841.1 4201.8
4550.1 4895.8 5279.1 5810.8 6627.5 7648.4 8413.7 8378.6 7122.3 5176.4
3025 1391.6 561.8 283.7 125.9 36.3 0
1730.5 1759.3 1804.4 1867 1936.5 2016.1 2110 2217.7 2338.6 2473.3
2633 2810.8 2996.8 3198.5 3434.6 3725.9 4059.7 4417.9 4778 5113.1
5432.5 5733.2 6026.3 6336.9 6778.4 7526.9 8715.6 9871.1 9846.1 8460.7
5901.6 2798.3 884.3 336.3 156.6 51.4 0
1730.5 1751.1 1794.4 1852.6 1922.7 2006 2104.4 2217.1 2338.6 2483.3
2653.6 2846.5 3054.5 3290.6 3580.6 3941.3 4370.3 4858.8 5318.5 5750.7
6155.9 6521.7 6843.6 7187.4 7632.7 8363 9520.4 10712.9 11029.8 9976.3
7017.7 2812.1 748.4 289.4 128.4 38.2 0
1730.5 1749.3 1790 1845.7 1910.8 1985.4 2079.3 2185.8 2304.8 2440.7
2600.4 2778.9 2968.7 3180.4 3437.1 3759.1 4146.1 4570.7 4997.2 5406.2
5798.3 6169.1 6519.8 6886.8 7364.7 8081.2 9306.2 10379.7 10630.8 9656.3
7074.1 2969.9 785.4 291.9 114.6 31.9 0
1730.5 1743 1778.1 1828.2 1886.4 1953.4 2036.1 2129.4 2229.6 2344.2
2475.1 2620.4 2766.4 2924.2 3115.2 3351.3 3640.7 3962 4289.5 4615.2
4934.6 5230.9 5511.4 5817.1 6240.5 6943.8 7983.4 8860.3 8812 7826.9
5750.1 2423.8 644.5 245.5 94.6 24.4 0
1730.5 1739.9 1768 1810.6 1859.5 1915.2 1982.9 2054.3 2126.9 2204.6
2291.6 2382.4 2465.1 2536.5 2612.9 2708.1 2832.1 2981.8 3144.7 3319.4
3502.9 3687.7 3872.4 4094.8 4443.6 5094.3 5998.7 6566.1 6154 5148.2
3654.5 1533.2 422.8 166.6 71.4 21.3 0
1730.5 1727.3 1738.6 1759.9 1781.8 1804.4 1822.5 1825.7 1803.1 1749.3
1664.7 1552 1415.4 1272 1131.7 1019.6 937.6 885.6 867.4 878.7
920 966.4 984.5 964.5 921.3 851.8 720.9 545.5 416.5 336.9
269.3 211.1 161 114.6 70.8 26.3 0
1730.5 1710.4 1701 1694.1 1683.5 1659.1 1605.8 1518.2 1394.1 1263.9
1154.3 1067.2 1001.5 947 903.8 873.1 849.3 833 821.1 811.1
791 757.8 712.1 653.9 581.8 510.4 454.7 408.3 362.6 316.3
269.3 223.6 176 124 74.5 25.1 0
1730.5 1692.9 1661.6 1624 1575.1 1500.6 1403.5 1308.3 1230.1 1166.2
1111.1 1062.8 1020.9 980.8 941.3 904.4 874.3 849.3 826.1 797.3
757.8 708.3 662 624.4 588.7 546.8 499.8 451.6 409 365.8
311.9 259.3 203.5 147.2 85.8 39.5 0
1730.5 1676 1619 1553.2 1473.7 1384.7 1316.5 1272.6 1236.9 1198.1
1154.3 1109.2 1064.7 1021.5 976.4 927.6 879.3 837.4 802.3 770.3
742.2 717.7 696.4 672 635.7 581.8 529.2 486.6 444.7 400.8
355.1 305 251.8 192.9 127.8 68.3 0
1730.5 1670.3 1588.9 1500.6 1411.7 1342.2 1309 1296.4 1279.5 1248.2
1204.4 1150.5 1094.1 1039 982 920.7 859.9 807.3 769.1 744.7
723.4 705.8 689.6 645.7 590.6 564.3 536.1 506.1 469.7 430.9
388.3 346.3 301.3 238.6 180.4 103.3 0
1730.5 1658.4 1561.4 1460.5 1377.2 1332.1 1325.3 1331.5 1324.6 1292.1
1240.7 1178.7 1106.7 1044.7 977 919.4 870.6 819.2 772.2 730.9
699 677.7 637.6 588.1 566.8 540.5 512.3 482.9 451.6 417.1
379.5 349.5 300 246.1 186.6 107.1 0
1730.5 1650.3 1541.3 1433.6 1360.3 1332.8 1342.2 1357.2 1352.8 1321.5
1264.5 1191.2 1110.4 1027.1 956.4 921.3 880 817.9 745.9 692.1
657.6 636.9 588.7 559.9 536.1 509.2 479.7 448.4 414.6 379.5
345.1 319.4 267.4 213.6 161 98.3 0
1730.5 1645.9 1522.5 1416.1 1350.9 1333.4 1350.3 1368.5 1367.2 1335.9
1277.7 1201.2 1112.3 1015.2 931.9 892.5 836.1 760.3 693.9 653.2
624.4 603.1 561.2 539.2 512.9 486.6 455.9 425.3 392.7 358.2
330.1 338.2 249.9 184.8 136.5 57 0
1730.5 1650.9 1530.1 1419.8 1353.4 1334.6 1349.7 1371 1371 1339.7
1281.4 1205 1116.7 1019 933.2 894.4 837.4 759.7 695.8 653.2
621.9 603.8 558.7 537.4 511.7 486.6 457.2 425.9 394.6 358.2
325.7 306.9 232.4 184.8 140.9 81.4 0
